Quantity | Unit price |
---|---|
25 - 249 | £ 0.8779 |
250 - 2499 | £ 0.4175 |
2500 - 4999 | £ 0.4093 |
5000 + | £ 0.4011 |
Thread Size | M10 |
---|---|
Base Diameter | 40.0 mm |
Base Diameter | 1.575 in |
Base Type | Plastic Rigid |
Thread Length | 45.0 mm |
Thread Length | 1.772 in |
Mount Type | Threaded Stud |
Full Material | Polypropylene |
Colour | Black |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue