Menu Search

Stud Mount Leveling Feet 45.0 mm M30 30.0 mm Black

Nylon Rigid Base Stud Mount Levelling Foot has a rigid base for mounting machinery or conveyors up to.
Item code:

465491

50 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 1.0575
1000 - 1999 £ 1.0366
2000 + £ 1.0158
Standard pack: 100

Order in multiple of 100

Total price:

£ 105.75

100 x £ 1.0575

Specifications

Imperial
Metric
SKU attributes
Thread Size M30
Base Type Rugged;Durable;Heavy Duty
Compatible Thread Standard Metric Threads
Mount Type Threaded Stud
Full Material Polyamide
Colour Black
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us