Menu Search

One Piece Adjustable Feet M16 25.0 mm Black

Nylon Rigid Base Stud Mount Levelling Foot has a rigid base for mounting machinery or conveyors up to.
Item code:

465495

1656 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.4969
Standard pack: 100

Order in multiple of 100

Total price:

£ 49.69

100 x £ 0.4969

Add sample +

Specifications

Imperial
Metric
SKU attributes
Thread Size M16
Base Type Rugged;Durable;Heavy Duty
Thread Length 25.0 mm
Compatible Thread Standard Metric
Mount Type Threaded Stud
Full Material Polyamide
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us