Menu Search

Adjustable Feet 48.0 mm M10 30.0 mm Black

Socket Mount Leveling Foot with a base diameter of 48.0 mm | 1.89 in that can accommodate mounting machinary or conveyors with a compatible hole diameter of .
Item code:

466588

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 + £ 0.9018
Standard pack: 200

Order in multiple of 200

Total price:

£ 180.36

200 x £ 0.9018

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Base Type Rigid
Compatible Thread Standard Metric Threads
Mount Type Threaded Insert
Full Material Polypropylene
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us