Quantity | Unit price |
---|---|
750 + | £ 0.3041 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Base Diameter | 25.0 mm |
Base Diameter | 0.984 in |
Base Type | Rigid |
Thread Length | 15.0 mm |
Thread Length | 0.591 in |
Compatible Thread Standard | Metric |
Mount Type | Threaded Insert |
Full Material | Polypropylene |
Colour | Black |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue