Menu Search

Non-Articulated Adjustable Feet 38.0 mm M10 70.0 mm Grey

Item code:

551671

5194 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.9963
500 - 999 £ 0.9755
1000 + £ 0.956
Standard pack: 100

Order in multiple of 100

Total price:

£ 99.63

100 x £ 0.9963

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Base Type Rigid
Compatible Thread Standard Metric Threads
Mount Type Threaded Stud
Full Material Polypropylene
Colour Grey
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us