Menu Search

Articulated Adjustable Feet 25.0 mm M8 25.0 mm Grey

Item code:

551675

5151 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + £ 0.4446
Standard pack: 500

Order in multiple of 500

Total price:

£ 222.30

500 x £ 0.4446

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Base Type Rigid
Compatible Thread Standard Metric Threads
Mount Type Threaded Stud
Full Material Polypropylene
Colour Grey
Stud Material Steel
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us