Quantity | Unit price |
---|---|
100 - 499 | £ 0.8392 |
500 - 999 | £ 0.8214 |
1000 + | £ 0.805 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M10 |
---|---|
Base Diameter | 38.0 mm |
Base Diameter | 1.496 in |
Base Type | Rigid |
Thread Length | 55.0 mm |
Thread Length | 2.165 in |
Compatible Thread Standard | Metric |
Mount Type | Threaded Stud |
Full Material | Polypropylene |
Colour | Grey |
Stud Material | Steel |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue