Menu Search

Articulated Adjustable Feet 30.0 mm M10 25.0 mm Grey

Item code:

551686

4195 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 1499 £ 0.5489
1500 - 2999 £ 0.5377
3000 + £ 0.528
Standard pack: 300

Order in multiple of 300

Total price:

£ 164.67

300 x £ 0.5489

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Base Type Rigid
Compatible Thread Standard Metric Threads
Mount Type Threaded Stud
Full Material Polypropylene
Colour Grey
Stud Material Steel
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us