Menu Search

Non-Articulated Adjustable Feet 25.0 mm M8 40.0 mm Grey

Item code:

551692

99 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
350 + £ 0.4696
Standard pack: 350

Order in multiple of 350

Total price:

£ 164.36

350 x £ 0.4696

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Base Diameter 25.0 mm
Base Type Rigid
Thread Length 40.0 mm
Compatible Thread Standard Metric
Mount Type Threaded Stud
Full Material Polypropylene
Colour Grey
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us