Menu Search

Non-Articulated Adjustable Feet 25.0 mm M6 20.0 mm Grey

Item code:

551695

229 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + £ 0.421
Standard pack: 500

Order in multiple of 500

Total price:

£ 210.50

500 x £ 0.421

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M6
Base Type Rigid
Compatible Thread Standard Metric Threads
Mount Type Threaded Stud
Full Material Polypropylene
Colour Grey
Stud Material Steel
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us