10303610
551696
| Quantity | Unit price |
|---|---|
| 400 - 1999 | £ 0.5414 |
| 2000 - 3999 | £ 0.5301 |
| 4000 + | £ 0.5187 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M8 |
|---|---|
| Base Diameter | 38.0 mm |
| Base Diameter | 1.496 in |
| Base Type | Rigid |
| Thread Length | 25.0 mm |
| Thread Length | 0.984 in |
| Compatible Thread Standard | Metric Threads |
| Mount Type | Threaded Stud |
| Full Material | Polypropylene |
| Colour | Grey |
| Stud Material | Steel |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue