Menu Search

Non-Articulated Adjustable Feet 48.0 mm M12 70.0 mm Grey

Item code:

551697

3793 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 1.1353
250 - 499 £ 1.1131
500 + £ 1.0908
Standard pack: 50

Order in multiple of 50

Total price:

£ 56.77

50 x £ 1.1353

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M12
Base Type Rigid
Compatible Thread Standard Metric Threads
Mount Type Threaded Stud
Full Material Polypropylene
Colour Grey
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us