Menu Search

Non-Articulated Adjustable Feet 30.0 mm M10 55.0 mm Grey

Item code:

551702

5000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.7601
500 - 999 £ 0.7448
1000 + £ 0.7295
Standard pack: 100

Order in multiple of 100

Total price:

£ 76.01

100 x £ 0.7601

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Base Type Rigid
Compatible Thread Standard Metric Threads
Mount Type Threaded Stud
Full Material Polypropylene
Colour Grey
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us