Menu Search

Non-Articulated Adjustable Feet 48.0 mm M10 55.0 mm Grey

Item code:

551703

8100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.8768
500 - 999 £ 0.8587
1000 + £ 0.8407
Standard pack: 100

Order in multiple of 100

Total price:

£ 87.68

100 x £ 0.8768

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Base Type Rigid
Compatible Thread Standard Metric Threads
Mount Type Threaded Stud
Full Material Polypropylene
Colour Grey
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us