Menu Search

Non-Articulated Adjustable Feet 48.0 mm M10 25.0 mm Grey

Item code:

551704

3995 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 £ 0.6656
1000 - 1999 £ 0.6531
2000 + £ 0.6392
Standard pack: 200

Order in multiple of 200

Total price:

£ 133.12

200 x £ 0.6656

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Base Type Rigid
Compatible Thread Standard Metric Threads
Mount Type Threaded Stud
Full Material Polypropylene
Colour Grey
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us