Menu Search

Articulated Adjustable Feet 30.0 mm M10 40.0 mm Grey

Item code:

551706

3398 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 £ 0.6448
1000 - 1999 £ 0.6322
2000 + £ 0.6197
Standard pack: 200

Order in multiple of 200

Total price:

£ 128.96

200 x £ 0.6448

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Base Type Rigid
Compatible Thread Standard Metric Threads
Mount Type Threaded Stud
Full Material Polypropylene
Colour Grey
Stud Material Steel
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us