Menu Search

Articulated Adjustable Feet 30.0 mm M10 100.0 mm Grey

Item code:

551707

3296 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 1.3396
250 - 499 £ 1.3118
500 + £ 1.2854
Standard pack: 50

Order in multiple of 50

Total price:

£ 66.98

50 x £ 1.3396

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Base Type Rigid
Compatible Thread Standard Metric Threads
Mount Type Threaded Stud
Full Material Polypropylene
Colour Grey
Stud Material Steel
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us