Menu Search

Adjustable Feet 19.1 mm 14.0 mm 16.5 mm Black

Item code:

LF-1

42150 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.6489
2500 + £ 0.6364
Standard pack: 250

Order in multiple of 250

Total price:

£ 162.23

250 x £ 0.6489

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size 14.0 mm
Base Type Plastic Rigid
Compatible Thread Standard Metric Threads
Mount Type Plastic Threaded Stud
Full Material Glass Filled Nylon
Colour Black
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us