Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Nominal Pipe Size | 25.4 mm |
---|---|
Compatible Nominal Pipe Size | 1 in |
Screw Size | M10 |
Class Pressure Rating | 3000 |
Colour | Blue |
Full Material | Linear Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue