Quantity | Unit price |
---|---|
200 - 1999 | £ 1.4298 |
2000 + | £ 0.6722 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Nominal Pipe Size | 12.7 mm |
---|---|
Compatible Nominal Pipe Size | 0.5 in |
Class Pressure Rating | 6000 |
Colour | Red |
Full Material | Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue