Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.
Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).
Material: LLDPE, LDPE, PP, PE Colour: Red, Blue, Yellow Series Code: SRCPFL, SRL0000, SR1076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | D | Material | Class Pressure Rating | Type | View | |
---|---|---|---|---|---|---|---|---|
3474600 | £ 0.418 - £ 0.7741 | Request the lead time here |
Yellow
|
1.000 in
25.4 mm
|
LDPE
|
6000
|
2
|
|
£ 0.2938 - £ 0.7435 | Request the lead time here |
Yellow
|
1.250 in
31.8 mm
|
LDPE
|
3000
|
1
|
||
£ 0.2112 - £ 0.2825 | Request the lead time here |
Blue
|
0.750 in
19.1 mm
|
PP
|
3000
|
1
|
||
£ 0.3175 - £ 0.3775 | Request the lead time here |
Blue
|
1.000 in
25.4 mm
|
PP
|
3000
|
1
|
||
£ 0.2137 - £ 0.2825 | 250 In stock |
Yellow
|
0.750 in
19.1 mm
|
LDPE
|
3000
|
1
|
||
£ 0.2939 - £ 0.354 | Request the lead time here |
Blue
|
1.250 in
31.8 mm
|
PP
|
3000
|
1
|
||
£ 0.1663 - £ 0.2588 | Request the lead time here |
Red
|
1.000 in
25.4 mm
|
LLDPE
|
6000
|
4
|
||
£ 0.2549 - £ 0.3966 | Request the lead time here |
Red
|
2.000 in
50.8 mm
|
LLDPE
|
6000
|
4
|
||
£ 0.225 - £ 0.35 | Request the lead time here |
Blue
|
2.000 in
50.8 mm
|
LLDPE
|
3000
|
4
|
||
£ 0.3311 - £ 0.515 | Request the lead time here |
Blue
|
3.500 in
88.9 mm
|
LLDPE
|
3000
|
4
|
||
£ 0.0925 - £ 0.144 | Request the lead time here |
Red
|
0.500 in
12.7 mm
|
LLDPE
|
6000
|
4
|
||
£ 0.1527 - £ 0.2376 | Request the lead time here |
Red
|
0.750 in
19.1 mm
|
LLDPE
|
6000
|
4
|
||
£ 0.1444 - £ 0.2247 | Request the lead time here |
Blue
|
0.500 in
12.7 mm
|
LLDPE
|
3000
|
4
|
||
£ 0.1509 - £ 0.2348 | Request the lead time here |
Blue
|
0.750 in
19.1 mm
|
LLDPE
|
3000
|
4
|
||
£ 0.1843 - £ 0.2867 | Request the lead time here |
Blue
|
1.500 in
38.1 mm
|
LLDPE
|
3000
|
4
|
||
£ 0.338 - £ 0.5259 | Request the lead time here |
Blue
|
4.000 in
101.6 mm
|
LLDPE
|
3000
|
4
|
||
£ 0.1569 - £ 0.244 | Request the lead time here |
Blue
|
1.000 in
25.4 mm
|
LLDPE
|
3000
|
4
|
||
£ 0.2235 - £ 0.3478 | Request the lead time here |
Red
|
1.500 in
38.1 mm
|
LLDPE
|
6000
|
4
|
||
£ 0.2194 - £ 0.3413 | Request the lead time here |
Blue
|
2.500 in
63.5 mm
|
LLDPE
|
3000
|
4
|
||
£ 0.3268 - £ 0.5083 | Request the lead time here |
Blue
|
3.000 in
76.2 mm
|
LLDPE
|
3000
|
4
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 0345 528 0474 or email us at sales@essentracomponents.co.uk and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.