Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.
Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).
Material: LLDPE, PE, LDPE, PP Colour: Red, Blue, Black, Yellow Series Code: SRCPFL, SR1355, SRL0000, SR1076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | D | Material | Class Pressure Rating | View | |
---|---|---|---|---|---|---|---|
£ 13.4238 - £ 40.5426 | 30 In stock |
Black
|
10.000 in
254 mm
|
LDPE
|
900
|
||
498766 | £ 3.1544 - £ 11.6729 | 74 In stock |
Black
|
3.000 in
76.2 mm
|
LDPE
|
900
|
|
£ 8.574 - £ 23.4761 | 73 In stock |
Black
|
8.000 in
203.2 mm
|
LDPE
|
300
|
||
£ 3.3907 - £ 24.1796 | 2574 In stock |
Black
|
6.000 in
152.4 mm
|
LDPE
|
600
|
||
£ 1.2062 - £ 4.4555 | 308 In stock |
Blue
|
2.500 in
63.5 mm
|
PE
|
3000
|
||
34384 | £ 1.0825 - £ 3.9865 | Request the lead time here |
Red
|
1.250 in
31.8 mm
|
PE
|
6000
|
|
£ 1.0825 - £ 4.2731 | 1398 In stock |
Red
|
1.500 in
38.1 mm
|
PE
|
6000
|
||
£ 0.6044 - £ 1.9724 | 250 In stock |
Black
|
0.750 in
19.1 mm
|
LDPE
|
600
|
||
£ 1.8482 - £ 6.8266 | Request the lead time here |
Black
|
2.500 in
63.5 mm
|
LDPE
|
600
|
||
£ 1.5841 - £ 2.9442 | 3085 In stock |
Black
|
2.000 in
50.8 mm
|
LDPE
|
600
|
||
£ 1.1534 - £ 1.6597 | 423 In stock |
Black
|
1.500 in
38.1 mm
|
LDPE
|
150
|
||
£ 2.1678 - £ 4.8463 | 3975 In stock |
Black
|
4.000 in
101.6 mm
|
LDPE
|
150
|
||
£ 13.7713 - £ 19.8804 | 159 In stock |
Black
|
12.000 in
304.8 mm
|
LDPE
|
150
|
||
£ 1.0672 - £ 4.1949 | 400 In stock |
Black
|
1.250 in
31.8 mm
|
LDPE
|
900
|
||
498762 | £ 15.3415 - £ 15.9808 | 18 In stock |
Black
|
12.000 in
304.8 mm
|
LDPE
|
900
|
|
£ 2.6681 - £ 13.3405 | 156 In stock |
Black
|
4.000 in
101.6 mm
|
LDPE
|
900
|
||
£ 12.1176 - £ 24.6747 | 52 In stock |
Black
|
10.000 in
254 mm
|
LDPE
|
300
|
||
£ 10.1999 - £ 26.0817 | 227 In stock |
Black
|
8.000 in
203.2 mm
|
LDPE
|
600
|
||
3474600 | £ 0.418 - £ 0.7741 | 186 In stock |
Yellow
|
1.000 in
25.4 mm
|
LDPE
|
6000
|
|
£ 0.3175 - £ 0.3775 | 750 In stock |
Blue
|
1.000 in
25.4 mm
|
PP
|
3000
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.