Menu Search

Studded Full Face Flange Protectors

In stock

Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.

Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).

  • Provides full-face coverage protection for high pressure applications.
  • The lugs insert securely into the flange bolt holes for a positive fit.
  • Manufactured from a cost-effective material that has good chemical resistance.
Material: LLDPE, PE, LDPE, PP Colour: Red, Blue, Black, Yellow Series Code: SRCPFL, SR1355, SRL0000, SR1076

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
96 results
Product SKUs information
Item Code Price range Availability Colour D Material Class Pressure Rating View
3474500 £ 0.2709 - £ 0.3083 2288 In stock
Yellow
19.1 mm
LDPE
6000
£ 0.2938 - £ 0.7435 418 In stock
Yellow
31.8 mm
LDPE
3000
£ 0.2137 - £ 0.2825 3719 In stock
Yellow
19.1 mm
LDPE
3000
£ 0.2709 - £ 0.7681 1250 In stock
Yellow
31.8 mm
LDPE
6000
£ 0.2167 - £ 0.2978 500 In stock
Blue
12.7 mm
PP
3000
£ 0.2835 - £ 0.35 5257 In stock
Yellow
25.4 mm
LDPE
3000
£ 0.2112 - £ 0.2825 2000 In stock
Blue
19.1 mm
PP
3000
£ 0.2939 - £ 0.354 450 In stock
Blue
31.8 mm
PP
3000
£ 0.2167 - £ 0.2978 1784 In stock
Yellow
12.7 mm
LDPE
3000
£ 2.6924 - £ 2.6924 600 In stock
Blue
63.5 mm
PE
150
£ 13.7226 - £ 13.7226 Request the lead time here
Blue
254 mm
PE
150
£ 1.3152 - £ 1.3152 1600 In stock
Blue
25.4 mm
PE
150
£ 1.0198 - £ 1.0198 Request the lead time here
Blue
19.1 mm
PE
150
£ 1.1786 - £ 1.1786 Request the lead time here
Blue
50.8 mm
PE
150
£ 2.9706 - £ 2.9706 Request the lead time here
Blue
152.4 mm
PE
150
£ 0.1898 - £ 0.2953 Request the lead time here
Blue
31.8 mm
LLDPE
3000
£ 0.2117 - £ 0.3294 Request the lead time here
Blue
38.1 mm
LLDPE
3000
£ 0.1911 - £ 0.2974 Request the lead time here
Blue
50.8 mm
LLDPE
3000
£ 0.2253 - £ 0.3506 Request the lead time here
Blue
63.5 mm
LLDPE
3000
£ 0.2235 - £ 0.3478 Request the lead time here
Red
38.1 mm
LLDPE
6000
  • of 5
Studded Full Face Flange Protector 3/4 in Yellow LDPE

3474500

Price Range
£ 0.3083 - £ 0.2709

Stock Levels
2288 In stock
Attributes
  • D
    19.1 mm
  • Class Pressure Rating
    6000
  • Colour
    Yellow
  • Material
    LDPE
  • Commodity Code
    3926909790
Studded Full Face Flange Protector 1 1/4 in Yellow LDPE

3474000

Price Range
£ 0.7435 - £ 0.2938

Stock Levels
418 In stock
Attributes
  • D
    31.8 mm
  • Class Pressure Rating
    3000
  • Colour
    Yellow
  • Material
    LDPE
  • Commodity Code
    3926909790
Studded Full Face Flange Protector 3/4 in Yellow LDPE

3472000

Price Range
£ 0.2825 - £ 0.2137

Stock Levels
3719 In stock
Attributes
  • D
    19.1 mm
  • Class Pressure Rating
    3000
  • Colour
    Yellow
  • Material
    LDPE
  • Commodity Code
    3926909790
Studded Full Face Flange Protector 1 1/4 in Yellow LDPE

3474700

Price Range
£ 0.7681 - £ 0.2709

Stock Levels
1250 In stock
Attributes
  • D
    31.8 mm
  • Class Pressure Rating
    6000
  • Colour
    Yellow
  • Material
    LDPE
  • Commodity Code
    3926909790
Studded Full Face Flange Protector 1/2 in Blue PP

3471100

Price Range
£ 0.2978 - £ 0.2167

Stock Levels
500 In stock
Attributes
  • D
    12.7 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PP
  • Commodity Code
    3926909790
Studded Full Face Flange Protector 1 in Yellow LDPE

3473000

Price Range
£ 0.35 - £ 0.2835

Stock Levels
5257 In stock
Attributes
  • D
    25.4 mm
  • Class Pressure Rating
    3000
  • Colour
    Yellow
  • Material
    LDPE
  • Commodity Code
    3926909790
Studded Full Face Flange Protector 3/4 in Blue PP

3472100

Price Range
£ 0.2825 - £ 0.2112

Stock Levels
2000 In stock
Attributes
  • D
    19.1 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PP
  • Commodity Code
    3926909790
Studded Full Face Flange Protector 1 1/4 in Blue PP

3474100

Price Range
£ 0.354 - £ 0.2939

Stock Levels
450 In stock
Attributes
  • D
    31.8 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PP
  • Commodity Code
    3926909790
Studded Full Face Flange Protector 1/2 in Yellow LDPE

3471000

Price Range
£ 0.2978 - £ 0.2167

Stock Levels
1784 In stock
Attributes
  • D
    12.7 mm
  • Class Pressure Rating
    3000
  • Colour
    Yellow
  • Material
    LDPE
  • Commodity Code
    3926909790
Studded Full Face Flange Protector 2002-01-02 Blue PE

34346

Price Range
£ 2.6924 - £ 2.6924

Stock Levels
600 In stock
Attributes
  • D
    63.5 mm
  • Class Pressure Rating
    125
  • Class Pressure Rating
    150
  • Colour
    Blue
  • Material
    PE
Studded Full Face Flange Protector 10 in Blue PE

39817

Price Range
£ 13.7226 - £ 13.7226

Stock Levels
Request the lead time here
Attributes
  • D
    254 mm
  • Class Pressure Rating
    125
  • Class Pressure Rating
    150
  • Colour
    Blue
  • Material
    PE
Studded Full Face Flange Protector 1 in Blue PE

34342

Price Range
£ 1.3152 - £ 1.3152

Stock Levels
1600 In stock
Attributes
  • D
    25.4 mm
  • Class Pressure Rating
    125
  • Class Pressure Rating
    150
  • Colour
    Blue
  • Material
    PE
Studded Full Face Flange Protector 3/4 in Blue PE

34341

Price Range
£ 1.0198 - £ 1.0198

Stock Levels
Request the lead time here
Attributes
  • D
    19.1 mm
  • Class Pressure Rating
    125
  • Class Pressure Rating
    150
  • Colour
    Blue
  • Material
    PE
Studded Full Face Flange Protector 2 in Blue PE

34345

Price Range
£ 1.1786 - £ 1.1786

Stock Levels
Request the lead time here
Attributes
  • D
    50.8 mm
  • Class Pressure Rating
    125
  • Class Pressure Rating
    150
  • Colour
    Blue
  • Material
    PE
Studded Full Face Flange Protector 6 in Blue PE

34350

Price Range
£ 2.9706 - £ 2.9706

Stock Levels
Request the lead time here
Attributes
  • D
    152.4 mm
  • Class Pressure Rating
    125
  • Class Pressure Rating
    150
  • Colour
    Blue
  • Material
    PE
Studded Full Face Flange Protector 1,1/4 in Blue LLDPE

20592219

Price Range
£ 0.2953 - £ 0.1898

Stock Levels
Request the lead time here
Attributes
  • D
    31.8 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Commodity Code
    3923509000
Studded Full Face Flange Protector 1.1/2 in Blue LLDPE

20592226

Price Range
£ 0.3294 - £ 0.2117

Stock Levels
Request the lead time here
Attributes
  • D
    38.1 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Commodity Code
    3923509000
Studded Full Face Flange Protector 2 in Blue LLDPE

20592257

Price Range
£ 0.2974 - £ 0.1911

Stock Levels
Request the lead time here
Attributes
  • D
    50.8 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Commodity Code
    3923509000
Studded Full Face Flange Protector 2.1/2 in Blue LLDPE

20592271

Price Range
£ 0.3506 - £ 0.2253

Stock Levels
Request the lead time here
Attributes
  • D
    63.5 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Commodity Code
    3923509000
Studded Full Face Flange Protector 1.1/2 in Red LLDPE

20592363

Price Range
£ 0.3478 - £ 0.2235

Stock Levels
Request the lead time here
Attributes
  • D
    38.1 mm
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    LLDPE
  • Commodity Code
    3923509000