Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.
Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).
Material: PE-LLD, PE, PE-LD, PP
Colour: Red, Blue, Black, Yellow
Material Flammability Standard:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Nominal Pipe Size | Colour | Screw Size | Material | Class Pressure Rating | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 1.8209 - £ 6.7257 | 200 In stock |
|
Black
|
|
PE-LD
|
600
|
|||||
£ 1.5607 - £ 2.9007 | 1404 In stock |
2 in
50.8 mm
|
Black
|
|
PE-LD
|
600
|
|||||
£ 1.1363 - £ 1.6352 | 1073 In stock |
|
Black
|
|
PE-LD
|
150
|
|||||
£ 2.1358 - £ 4.7747 | 1267 In stock |
4 in
101.6 mm
|
Black
|
|
PE-LD
|
150
|
|||||
£ 13.5677 - £ 19.5866 | 284 In stock |
12 in
304.8 mm
|
Black
|
|
PE-LD
|
150
|
|||||
£ 0.7981 - £ 2.5028 | 2516 In stock |
1 in
25.4 mm
|
Blue
|
|
PE
|
3000
|
|||||
£ 0.8351 - £ 2.6184 | 20048 In stock |
|
Red
|
|
PE
|
6000
|
|||||
£ 0.6119 - £ 2.0485 | 490 In stock |
|
Blue
|
|
PE
|
3000
|
|||||
498762 | £ 15.1148 - £ 15.7446 | 8 In stock |
12 in
304.8 mm
|
Black
|
|
PE-LD
|
900
|
||||
£ 2.6286 - £ 13.1433 | 37 In stock |
4 in
101.6 mm
|
Black
|
|
PE-LD
|
900
|
|||||
£ 11.9385 - £ 24.31 | 17 In stock |
10 in
254 mm
|
Black
|
|
PE-LD
|
300
|
|||||
£ 10.0491 - £ 25.6963 | 267 In stock |
8 in
203.2 mm
|
Black
|
|
PE-LD
|
600
|
|||||
£ 0.2793 - £ 0.3448 | 257 In stock |
1 in
25.4 mm
|
Yellow
|
|
PE-LD
|
3000
|
|||||
£ 0.2669 - £ 0.7568 | 1255 In stock |
|
Yellow
|
|
PE-LD
|
6000
|
|||||
£ 0.2135 - £ 0.2934 | 1786 In stock |
|
Yellow
|
|
PE-LD
|
3000
|
|||||
£ 0.2135 - £ 0.2934 | 998 In stock |
|
Blue
|
|
PP
|
3000
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue