Quantity | Unit price |
---|---|
1 - 9 | £ 30.79 |
10 - 19 | £ 27.71 |
20 - 49 | £ 26.17 |
50 - 99 | £ 24.63 |
100 + | £ 21.55 |
d1 tol. h6 | 20.0 |
---|---|
d2 tol. h6 | 32.0 |
l1 | 45.0 |
l2 | 31.3 |
l3 | 1.65 |
No. of ball circuits | 6.0 |
Dyn. load C max. N | 1670.0 |
Weight g | 61.0 |
Material | Steel |
Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.