Quantity | Unit price |
---|---|
1 - 9 | £ 69.27 |
10 - 19 | £ 62.34 |
20 - 49 | £ 58.88 |
50 - 99 | £ 55.42 |
100 + | £ 48.49 |
d1 tol. h6 | 40.0 |
---|---|
d2 tol. h6 | 62.0 |
l1 | 80.0 |
l2 | 60.4 |
l3 | 2.20 |
No. of ball circuits | 6.0 |
Dyn. load C max. N | 5720.0 |
Weight g | 360.0 |
Material | Steel |
Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue