Quantity | Unit price |
---|---|
1 - 9 | £ 51.43 |
10 - 19 | £ 46.29 |
20 - 49 | £ 43.72 |
50 - 99 | £ 41.14 |
100 + | £ 36.00 |
d1 tol. h6 | 25.0 |
---|---|
d2 tol. h6 | 40.0 |
l1 | 58.0 |
l2 | 43.8 |
l3 | 1.90 |
No. of ball circuits | 6.0 |
Dyn. load C max. N | 2750.0 |
Weight g | 122.0 |
Finish | Nickel Plated |
Material | Steel |
Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.