Quantity | Unit price |
---|---|
1 - 9 | £ 117.07 |
10 - 19 | £ 105.36 |
20 - 49 | £ 99.51 |
50 - 99 | £ 93.66 |
100 + | £ 81.95 |
d1 tol. h6 | 50.0 |
---|---|
d2 tol. h6 | 75.0 |
l1 | 100.0 |
l2 | 77.4 |
l3 | 2.70 |
No. of ball circuits | 6.0 |
Dyn. load C max. N | 7940.0 |
Weight g | 580.0 |
Finish | Nickel Plated |
Material | Steel |
Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.