Quantity | Unit price |
---|---|
1 - 9 | £ 98.29 |
10 - 19 | £ 88.46 |
20 - 49 | £ 83.55 |
50 - 99 | £ 78.63 |
100 + | £ 68.80 |
d1 tol. h6 | 40.0 |
---|---|
d2 tol. h6 | 62.0 |
l1 | 80.0 |
l2 | 60.4 |
l3 | 2.20 |
Dyn. load C max. N | 5900.0 |
w1 | 19.5 |
Static load C0 max. N | 6700.0 |
Weight g | 300.0 |
Material | Nickel Plated Steel |
Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.