Menu Search

Swing Bolts

In stock

These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.

The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.

It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.

  • It features a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke.
  • The swing motion of the arm, secures components swiftly, and saves significant time and effort.
  • Used in automotive, construction, and manufacturing applications.
Material: Heat Treated Steel, 304 Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Item Code Price range Availability l1 Tolerance d1 d3 Material d2 l2 View
£ 2.33 - £ 3.3327 1 In stock
25.0
Standard Tolerance
M5
12.0
Heat Treated Steel
5.0
16.0
£ 3.00 - £ 4.2849 Request the lead time here
50.0
Standard Tolerance
M6
14.0
Heat Treated Steel
6.0
18.0
£ 3.52 - £ 5.0255 Request the lead time here
60.0
Standard Tolerance
M8
18.0
Heat Treated Steel
8.0
22.0
£ 4.26 - £ 6.0835 Request the lead time here
100.0
Standard Tolerance
M8
18.0
Heat Treated Steel
8.0
22.0
£ 3.70 - £ 5.29 3 In stock
80.0
Standard Tolerance
M8
18.0
Heat Treated Steel
8.0
22.0
£ 5.44 - £ 7.7763 Request the lead time here
60.0
Standard Tolerance
M12
25.0
Heat Treated Steel
12.0
30.0
£ 8.52 - £ 12.167 10 In stock
80.0
Standard Tolerance
M16
32.0
Heat Treated Steel
16.0
38.0
£ 17.72 - £ 25.3179 Request the lead time here
200.0
Standard Tolerance
M20
40.0
Heat Treated Steel
18.0
52.0
£ 22.07 - £ 31.5284 Request the lead time here
100.0
Standard Tolerance
M24
45.0
Heat Treated Steel
22.0
54.0
£ 23.88 - £ 34.1205 Request the lead time here
120.0
Standard Tolerance
M24
45.0
Heat Treated Steel
22.0
54.0
£ 11.13 - £ 17.12 Request the lead time here
50.0
High Tolerance
M8
18.0
304 Stainless Steel
8.0
32.0
£ 15.93 - £ 24.51 Request the lead time here
100.0
High Tolerance
M10
20.0
304 Stainless Steel
10.0
40.0
£ 34.86 - £ 53.63 1 In stock
130.0
High Tolerance
M16
32.0
304 Stainless Steel
16.0
50.0
£ 2.43 - £ 3.4702 4 In stock
35.0
Standard Tolerance
M5
12.0
Heat Treated Steel
5.0
16.0
£ 3.44 - £ 4.9197 Request the lead time here
40.0
Standard Tolerance
M5
12.0
Heat Treated Steel
5.0
16.0
£ 3.22 - £ 4.6023 Request the lead time here
80.0
Standard Tolerance
M6
14.0
Heat Treated Steel
6.0
18.0
£ 4.58 - £ 6.5384 Request the lead time here
75.0
Standard Tolerance
M10
20.0
Heat Treated Steel
10.0
26.0
£ 6.33 - £ 9.0459 Request the lead time here
100.0
Standard Tolerance
M12
25.0
Heat Treated Steel
12.0
30.0
£ 6.69 - £ 9.5537 Request the lead time here
120.0
Standard Tolerance
M12
25.0
Heat Treated Steel
12.0
30.0
£ 9.28 - £ 13.2567 Request the lead time here
100.0
Standard Tolerance
M16
32.0
Heat Treated Steel
16.0
38.0
  • of 3
Swing Bolt M5 25.0 6.0 Heat Treated Steel

20198053

Price Range
£ 3.3327 - £ 2.33

Stock Levels
1 In stock
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M5
  • l1
    25.0
  • d2
    5.0
  • d3
    12.0
Swing Bolt M6 50.0 7.0 Heat Treated Steel

20198114

Price Range
£ 4.2849 - £ 3.00

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M6
  • l1
    50.0
  • d2
    6.0
  • d3
    14.0
Swing Bolt M8 60.0 9.0 Heat Treated Steel

20198169

Price Range
£ 5.0255 - £ 3.52

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M8
  • l1
    60.0
  • d2
    8.0
  • d3
    18.0
Swing Bolt M8 100.0 9.0 Heat Treated Steel

20198183

Price Range
£ 6.0835 - £ 4.26

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M8
  • l1
    100.0
  • d2
    8.0
  • d3
    18.0
Swing Bolt M8 80.0 9.0 Heat Treated Steel

20198176

Price Range
£ 5.29 - £ 3.70

Stock Levels
3 In stock
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M8
  • l1
    80.0
  • d2
    8.0
  • d3
    18.0
Swing Bolt M12 60.0 14.0 Heat Treated Steel

20198244

Price Range
£ 7.7763 - £ 5.44

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M12
  • l1
    60.0
  • d2
    12.0
  • d3
    25.0
Swing Bolt M16 80.0 17.0 Heat Treated Steel

20198299

Price Range
£ 12.167 - £ 8.52

Stock Levels
10 In stock
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M16
  • l1
    80.0
  • d2
    16.0
  • d3
    32.0
Swing Bolt M20 200.0 22.0 Heat Treated Steel

20198367

Price Range
£ 25.3179 - £ 17.72

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M20
  • l1
    200.0
  • d2
    18.0
  • d3
    40.0
Swing Bolt M24 100.0 25.0 Heat Treated Steel

20198374

Price Range
£ 31.5284 - £ 22.07

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M24
  • l1
    100.0
  • d2
    22.0
  • d3
    45.0
Swing Bolt M24 120.0 25.0 Heat Treated Steel

20198381

Price Range
£ 34.1205 - £ 23.88

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M24
  • l1
    120.0
  • d2
    22.0
  • d3
    45.0
Swing Bolt M8 50.0 9.0 304 Stainless Steel

20199487

Price Range
£ 17.12 - £ 11.13

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M8
  • l1
    50.0
  • d2
    8.0
  • d3
    18.0
Swing Bolt M10 100.0 12.0 304 Stainless Steel

20199524

Price Range
£ 24.51 - £ 15.93

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M10
  • l1
    100.0
  • d2
    10.0
  • d3
    20.0
Swing Bolt M16 130.0 17.0 304 Stainless Steel

20199586

Price Range
£ 53.63 - £ 34.86

Stock Levels
1 In stock
Attributes
  • Tolerance
    High Tolerance
  • d1
    M16
  • l1
    130.0
  • d2
    16.0
  • d3
    32.0
Swing Bolt M5 35.0 6.0 Heat Treated Steel

20198077

Price Range
£ 3.4702 - £ 2.43

Stock Levels
4 In stock
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M5
  • l1
    35.0
  • d2
    5.0
  • d3
    12.0
Swing Bolt M5 40.0 6.0 Heat Treated Steel

20198084

Price Range
£ 4.9197 - £ 3.44

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M5
  • l1
    40.0
  • d2
    5.0
  • d3
    12.0
Swing Bolt M6 80.0 7.0 Heat Treated Steel

20198138

Price Range
£ 4.6023 - £ 3.22

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M6
  • l1
    80.0
  • d2
    6.0
  • d3
    14.0
Swing Bolt M10 75.0 12.0 Heat Treated Steel

20198206

Price Range
£ 6.5384 - £ 4.58

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M10
  • l1
    75.0
  • d2
    10.0
  • d3
    20.0
Swing Bolt M12 100.0 14.0 Heat Treated Steel

20198268

Price Range
£ 9.0459 - £ 6.33

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M12
  • l1
    100.0
  • d2
    12.0
  • d3
    25.0
Swing Bolt M12 120.0 14.0 Heat Treated Steel

20198275

Price Range
£ 9.5537 - £ 6.69

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M12
  • l1
    120.0
  • d2
    12.0
  • d3
    25.0
Swing Bolt M16 100.0 17.0 Heat Treated Steel

20198305

Price Range
£ 13.2567 - £ 9.28

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M16
  • l1
    100.0
  • d2
    16.0
  • d3
    32.0