Menu Search

Monoblock 29.0 mm AC/ DC 24 V Green

Green monoblock pilot light to fit 22mm cut out.
Item code:

1339854

80 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 39 £ 4.6136
40 + £ 4.5163
Standard pack: 10

Order in multiple of 10

Total price:

£ 46.14

10 x £ 4.6136

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Width 29.0 mm
Height 37.0 mm
Circuit Arrangement Type AC/ DC
Colour Green
Hole Diameter 22.4 mm
Temperature Range -15 - 70 °C
Commodity Code 8536508090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us