Menu Search

Hand Switch 1NO 4 A Yellow

IP50 plastic body yellow panel mountpush button made to fit into a 22mm cut out
Essentra Part Number:

10211441

Manufacturer Part Number:

1339721

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 10

Order in multiple of 10

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole Diameter 22.0 mm
Colour Yellow
Circuit Arrangement Type 1NO
Width 30.0 mm
Height 48.0 mm
Temperature Range -15 - 70 °C
Button Type Push Button
Commodity Code 8536508090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us