Quantity | Unit price |
---|---|
1 + | £ 279.6922 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bolt Thread | M16-2.0 |
---|---|
Load Capacity | 1900.0 kg |
Load Capacity | 1900.0 kg |
Full Material | Alloy Steel |
Finish | Black Oxide |
Ring Diameter | 19.0 mm |
Ring Diameter | 0.748 in |
Overall Height | 145.4 mm |
Overall Height | 5.724 in |
Base Diameter | 38.0 mm |
Base Diameter | 1.496 in |
Body Diameter | 38.0 mm |
Body Diameter | 1.496 in |
Bolt Length | 17.8 mm |
Bolt Length | 0.701 in |
Overall Width | 82.5 mm |
Overall Width | 3.248 in |
Ring Inside Height | 108.6 mm |
Ring Inside Height | 4.276 in |
Ring Outside Width | 82.5 mm |
Ring Outside Width | 3.248 in |
Thread Length | 24.0 mm |
Thread Length | 0.945 in |
Torque Limit | 80.0 Nm |
Torque Limit | 80.0 Nm |
Colour | Black |
Ring Type | Hoist |
Safety Factor | 5:1 |
Swivel Action | 360 ° Swivel |
Commodity Code | 7318190090 |
Body Height | 121.4 mm |
Body Height | 4.78 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 0345 528 0474 or email us at sales@essentracomponents.co.uk and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.