Quantity | Unit price |
---|---|
1 + | £ 739.5369 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bolt Thread | M12-1.75 |
---|---|
Load Capacity | 525.0 kg |
Load Capacity | 525.0 kg |
Full Material | 300 Stainless Steel |
Finish | Stainless Steel |
Ring Diameter | 19.0 mm |
Ring Diameter | 0.748 in |
Overall Height | 140.4 mm |
Overall Height | 5.528 in |
Base Diameter | 38.0 mm |
Base Diameter | 1.496 in |
Body Diameter | 19.0 mm |
Body Diameter | 0.748 in |
Bolt Length | 62.0 mm |
Bolt Length | 2.441 in |
Overall Width | 82.5 mm |
Overall Width | 3.248 in |
Ring Inside Height | 59.4 mm |
Ring Inside Height | 2.339 in |
Ring Outside Width | 82.5 mm |
Ring Outside Width | 3.248 in |
Thread Length | 19.0 mm |
Thread Length | 0.748 in |
Torque Limit | 18.5 Nm |
Torque Limit | 18.5 Nm |
Colour | Natural |
Ring Type | Hoist |
Safety Factor | 5:1 |
Swivel Action | 360 ° Swivel |
Commodity Code | 7318190090 |
Body Height | 121.4 mm |
Body Height | 4.78 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.