Quantity | Unit price |
---|---|
1 + | £ 153.3529 |
Bolt Thread | M10 |
---|---|
Load Capacity | 450.0 kg |
Load Capacity | 450.0 kg |
Full Material | Forged Alloy Steel |
Finish | Black Oxide |
Ring Diameter | 11.1 mm |
Ring Diameter | 0.437 in |
Overall Height | 98.0 mm |
Overall Height | 3.858 in |
Base Diameter | 31.8 mm |
Base Diameter | 1.252 in |
Body Diameter | 31.8 mm |
Body Diameter | 1.252 in |
Bolt Length | 50.4 mm |
Bolt Length | 1.984 in |
Overall Width | 58.2 mm |
Overall Width | 2.291 in |
Ring Inside Height | 36.5 mm |
Ring Inside Height | 1.437 in |
Ring Outside Width | 58.2 mm |
Ring Outside Width | 2.291 in |
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Torque Limit | 16.0 Nm |
Torque Limit | 16.0 Nm |
Colour | Black |
Ring Type | Hoist |
Safety Factor | 5:1 |
Swivel Action | 360 ° Swivel |
Commodity Code | 7318190090 |
Body Height | 82.0 mm |
Body Height | 3.228 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue