Quantity | Unit price |
---|---|
1 + | £ 420.2453 |
Bolt Thread | M24 |
---|---|
Load Capacity | 4200.0 kg |
Load Capacity | 4200.0 kg |
Full Material | Forged Alloy Steel |
Finish | Black Oxide |
Ring Diameter | 25.4 mm |
Ring Diameter | 1 in |
Overall Height | 215.2 mm |
Overall Height | 8.472 in |
Base Diameter | 71.4 mm |
Base Diameter | 2.811 in |
Body Diameter | 71.4 mm |
Body Diameter | 2.811 in |
Bolt Length | 104.1 mm |
Bolt Length | 4.098 in |
Overall Width | 129.5 mm |
Overall Width | 5.098 in |
Ring Inside Height | 85.7 mm |
Ring Inside Height | 3.374 in |
Ring Outside Width | 129.5 mm |
Ring Outside Width | 5.098 in |
Thread Length | 28.0 mm |
Thread Length | 1.102 in |
Torque Limit | 311.0 Nm |
Torque Limit | 311.0 Nm |
Colour | Black |
Ring Type | Hoist |
Safety Factor | 5:1 |
Swivel Action | 360 ° Swivel |
Commodity Code | 7318190090 |
Body Height | 187.2 mm |
Body Height | 7.37 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue