Menu Search

Display Grip 75.0 mm 25.0 mm PVC Clear

This display grip manufactured from clear PVC and is deal for displaying signs or posters in point of sale or retail display applications, but without tag.
Essentra Part Number:

10395523

Manufacturer Part Number:

497193

26980 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 1499 £ 0.2905
1500 + £ 0.2834
Standard pack: 100

Order in multiple of 100

Total price:

£ 29.05

100 x £ 0.2905

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Full Material Polyvinyl Chloride
Mounting Method Non Adhesive
Length 75.0 mm
Maximum Compatible Material Thickness 7.0 mm
Overall Length 75.0 mm
Overall Width 25.0 mm
Commodity Code 3926909790
Width 25.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us