Display grips have internal teeth to hold print materials securely for marketing and other displays, but the tag is not included. The flexible material has the capacity to accommodate varying print thicknesses. It features a T-shape design and helps to organise items as well as secure them.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Compatible Material Thickness | Overall Length | Overall Width | View | |
---|---|---|---|---|---|---|
£ 0.1107 - £ 0.1129 | 33600 In stock |
0.276 in
7.0 mm
|
0.984 in
25.0 mm
|
0.472 in
12.0 mm
|
||
£ 0.2362 - £ 0.2417 | 14000 In stock |
0.276 in
7.0 mm
|
2.953 in
75.0 mm
|
0.472 in
12.0 mm
|
||
£ 1.341 - £ 2.9703 | Request the lead time here |
0.098 in
2.5 mm
|
1.89 in
48.0 mm
|
1.024 in
26.0 mm
|
||
£ 1.0589 - £ 2.4075 | 400 In stock |
|
|
0.748 in
19.0 mm
|
||
£ 0.1207 - £ 0.1232 | Request the lead time here |
0.059 in
1.5 mm
|
1.26 in
32.0 mm
|
0.63 in
16.0 mm
|
||
£ 0.2529 - £ 0.264 | 11300 In stock |
0.433 in
11.0 mm
|
2.756 in
70.0 mm
|
0.787 in
20.0 mm
|
||
£ 0.1834 - £ 0.1875 | 1000 In stock |
0.091 in
2.3 mm
|
1.496 in
38.0 mm
|
0.512 in
13.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.