Quantity | Unit price |
---|---|
1 - 169 | £ 9.0223 |
170 + | £ 8.8443 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M12 |
---|---|
Thread Length | 18.0 mm |
Thread Length | 0.709 in |
Overall Height | 46.0 mm |
Overall Height | 1.811 in |
Stem Height | 28.5 mm |
Stem Height | 1.122 in |
Colour | Black |
Finish | Matt |
Knob Material | PA |
Knob Full Material | Reinforced Polyamide Based Technopolymer |
Mount Type | Threaded Blind Hole |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue