Quantity | Unit price |
---|---|
1 + | £ 11.4767 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Thread Length | 12.0 mm |
Thread Length | 0.472 in |
Overall Height | 33.0 mm |
Overall Height | 1.299 in |
Stem Height | 22.0 mm |
Stem Height | 0.866 in |
Colour | Black |
Finish | Textured |
Knob Material | Aluminium |
Knob Full Material | Aluminium |
Mount Type | Threaded Female |
Commodity Code | 8302490091 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue