Menu Search

T-Handle Knob 67.0 mm M8 Threaded Female Aluminium Silver

Item code:

1504768

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 12.5702
Standard pack: 1

Order in multiple of 1

Total price:

£ 12.57

1 x £ 12.5702

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Colour Silver
Knob Material Aluminium
Knob Full Material Aluminium
Mount Type Threaded Female
Commodity Code 8302490091

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us