Quantity | Unit price |
---|---|
1 + | £ 15.1207 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M10 |
---|---|
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Overall Height | 41.0 mm |
Overall Height | 1.614 in |
Stem Height | 26.0 mm |
Stem Height | 1.024 in |
Colour | Silver |
Knob Material | Aluminium |
Knob Full Material | Aluminium |
Mount Type | Threaded Female |
Commodity Code | 8302490091 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue