Menu Search

T-Handle Knob 80.0 mm M8 Threaded Female Aluminium Silver

Item code:

1504772

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 15.3475
Standard pack: 1

Order in multiple of 1

Total price:

£ 15.35

1 x £ 15.3475

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Colour Silver
Knob Material Aluminium
Knob Full Material Aluminium
Mount Type Threaded Female
Commodity Code 8302490091

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us