Quantity | Unit price |
---|---|
10 - 99 | £ 3.1338 |
100 + | £ 1.4923 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M5 |
---|---|
Thread Length | 17.0 mm |
Thread Length | 0.669 in |
Overall Height | 30.0 mm |
Overall Height | 1.181 in |
Stem Height | 20.0 mm |
Stem Height | 0.787 in |
Colour | Black |
Finish | Natural |
Knob Material | PA |
Knob Full Material | Polyamide 6 |
Mount Type | Threaded Insert |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue