Menu Search

Talongrip Clamps

In production

These Talongrip Clamps are designed to be used in conjunction with Pitbull or Dynaforce clamps. It is a simple bolt-on device that lets you execute aggressive machining while clamping on as little as 1.5mm.

It has a positive clamping force for fast cutting rates. The talons' shape creates a modest pull-down action, holding components in place.

It is ideal for small lot quantities, complex applications, or prototyping where creating a fixture would be inconvenient, such as in construction, manufacturing, maintenance, and repair.

  • Designed to be used in conjunction with Pitbull or Dynaforce clamps.
  • Positive clamping force for fast cutting rates.
  • It is ideal for construction, manufacturing, maintenance, and repair applications.
Material: Hardened Steel Series Code: SR12034

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
4 results
Product SKUs information
Essentra Part Number Price range Availability l1 w1 h3 d1 h1 A/F Gripping height h2 View
£ 29.7738 - £ 39.6984 Request the lead time here
25.4
25.4
6.0
M8
12.7
5.0
1.5 - 5.6
£ 34.7922 - £ 46.3896 Request the lead time here
25.4
19.1
8.1
M5
7.9
3.0
1.5 - 3.0
£ 31.5282 - £ 42.0342 Request the lead time here
19.1
19.1
8.1
M5
7.9
3.0
1.5 - 3.0
£ 28.1418 - £ 37.5156 Request the lead time here
12.7
19.1
6.0
M5
6.4
3.0
1.5 - 1.9
Talongrip Clamp M8 25.4 25.4 Hardened Steel

20267452

Price Range
£ 39.6984 - £ 29.7738

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • Gripping height h2
    1.5 - 5.6
  • h1
    12.7
  • h3
    6.0
  • l1
    25.4
Talongrip Clamp M5 25.4 19.1 Hardened Steel

20267445

Price Range
£ 46.3896 - £ 34.7922

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • Gripping height h2
    1.5 - 3.0
  • h1
    7.9
  • h3
    8.1
  • l1
    25.4
Talongrip Clamp M5 19.1 19.1 Hardened Steel

20267438

Price Range
£ 42.0342 - £ 31.5282

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • Gripping height h2
    1.5 - 3.0
  • h1
    7.9
  • h3
    8.1
  • l1
    19.1
Talongrip Clamp M5 12.7 19.1 Hardened Steel

20266141

Price Range
£ 37.5156 - £ 28.1418

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • Gripping height h2
    1.5 - 1.9
  • h1
    6.4
  • h3
    6.0
  • l1
    12.7