20122348
1222267
| Quantity | Unit price |
|---|---|
| 10000 + | £ 0.1379 |
| A | 20.0 mm |
|---|---|
| A | 0.787 in |
| B | 2.362 in |
| B | 60.0 mm |
| Label Size | Small |
| Seal Type | Non Transfer |
| Tape Material | Polyester |
| Colour | Blue |
| Commodity Code | 3919908099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue