Quantity | Unit price |
---|---|
500 - 999 | £ 0.1111 |
1000 + | £ 0.1089 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 22.5 mm |
---|---|
D | 0.886 in |
d1 | 20.3 mm |
d1 | 0.799 in |
d2 | 22.5 mm |
d2 | 0.886 in |
d3 | 20.7 mm |
d3 | 0.815 in |
d4 | 18.6 mm |
d4 | 0.732 in |
h | 16.7 mm |
h | 0.657 in |
Colour | Red |
Full Material | Low Density Polyethylene |
Type | 4 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.