Quantity | Unit price |
---|---|
10 - 99 | £ 3.0224 |
100 - 999 | £ 1.1464 |
1000 - 1999 | £ 1.1228 |
2000 + | £ 1.1005 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 155.7 mm |
---|---|
D | 6.13 in |
d1 | 138.9 mm |
d1 | 5.469 in |
d2 | 142.7 mm |
d2 | 5.618 in |
d3 | 136.9 mm |
d3 | 5.39 in |
d4 | 140.7 mm |
d4 | 5.539 in |
h | 25.4 mm |
h | 1 in |
Colour | Blue |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.