Quantity | Unit price |
---|---|
25 - 249 | £ 2.5638 |
250 + | £ 1.0408 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 116.8 mm |
---|---|
D | 4.598 in |
d1 | 112.1 mm |
d1 | 4.413 in |
d2 | 114.3 mm |
d2 | 4.5 in |
d3 | 107.5 mm |
d3 | 4.232 in |
d4 | 109.8 mm |
d4 | 4.323 in |
h | 28.6 mm |
h | 1.126 in |
Colour | Red |
Full Material | Low Density Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.